IESNA:LM-63-2002
[TEST]P950069
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28607
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3933.7 4230.3 4548.8 4868.8 5114.1 5264.3 5355.6 5407 5463.6 5529.2
5613.8 5728.5 5883.2 6065.9 6287.7 6661.3 7225.9 7974.6 8899.1 10055.4
11570.9 13310.6 15162.7 16847.3 17865.5 17348.5 16313.7 14927.3 13261.6 11276.6
8765.6 6262.8 4099 2382.7 1048.3 324.5 0
3933.7 4246.3 4604.8 4960 5221.9 5381.2 5456.5 5475 5487.3 5498.1
5515.6 5553.1 5621.6 5707.7 5849.4 6145.7 6665.1 7418.2 8399.4 9569.2
10970.3 12583.3 14444.2 16456.1 18473.2 19009.1 17872.3 16409.6 14873.8 13126.8
10680.5 8050.4 5602.9 3410.8 1594 507.9 0
3933.7 4262.5 4661 5051 5329.7 5497.8 5557.2 5543.1 5511.1 5467
5417.5 5377.5 5360.2 5349.6 5411.2 5630.1 6104.3 6861.8 7899.4 9082.9
10369.8 11856.2 13725.7 16064.7 19081.1 20669.6 19430.8 17891.9 16486.3 14977.1
12595.4 9838 7106.6 4439.1 2139.7 691.3 0
3933.7 4285.3 4716.5 5133 5425.8 5584.8 5611.6 5544.2 5439.4 5318.5
5192 5078.8 4992.5 4933.6 4977.7 5236.1 5811.4 6693 7825 9067.8
10372.4 11782.7 13439.1 15489.7 18367.1 20589.2 19739.2 18036.5 16550.9 15023.6
12767.3 10084.1 7412.5 4780.7 2430.3 853.5 0
3933.7 4308.1 4772.2 5215 5522 5671.4 5666.3 5545.1 5367.7 5170
4966.5 4780.2 4624.7 4517.6 4544.3 4842.1 5518.4 6524.3 7750.4 9052.7
10375 11709 13152.4 14914.9 17653.1 20508.6 20047.4 18181 16615.6 15069.9
12939.3 10330.1 7718.3 5122.4 2720.8 1015.6 0
3933.7 4321.6 4802.4 5264.3 5580.3 5713.7 5667.8 5483.9 5232.8 4971.5
4725.4 4513 4346.4 4256 4362.6 4830.3 5725.2 6975.3 8473 10095.1
11718.4 13313.8 14938.4 16718.3 19359.7 22071.9 22034.2 20251.1 18466.8 16518.3
14066.1 11186.8 8365.2 5567.7 3086.7 1198.5 0
3933.7 4335.2 4832.6 5313.7 5638.2 5756 5669.3 5422.8 5097.8 4773
4484.4 4245.9 4068.1 3994.4 4181 4818.6 5932 7426.3 9195.8 11137.3
13061.8 14918.5 16724.3 18521.6 21066.3 23635.5 24021.1 22321 20317.9 17966.6
15192.9 12043.4 9011.9 6013 3452.5 1381.5 0
3933.7 4342 4850.9 5340.4 5664.2 5770.1 5654.2 5366.8 4999.6 4650.1
4355.2 4118.8 3950.2 3901.9 4159.4 4917.3 6172 7862.9 9913.1 12187.4
14448 16633.6 18768.9 20837.5 23545.8 25994.5 26308.6 24618.3 22294.9 19447.3
16235.2 12782.6 9400.1 6175 3544.4 1389.3 0
3933.7 4348.8 4869.3 5367 5690 5784.3 5639.1 5310.7 4901.3 4527.2
4226.2 3991.8 3832.3 3809.2 4137.8 5016 6412 8299.4 10630.5 13237.4
15834.2 18348.5 20813.5 23153.2 26025.3 28353.3 28595.9 26915.6 24271.7 20927.8
17277.5 13521.9 9788.2 6336.8 3636.3 1397 0
3933.7 4345.8 4883.2 5379.8 5699.8 5785.8 5621.3 5271.1 4840.9 4460.5
4163.2 3932.2 3776.7 3769.2 4134.5 5067.3 6531.5 8555.7 11066 13854
16672.2 19353.1 22008.2 24634.7 27626.5 29833.4 29856 27902.8 24820.4 20983.3
16998.3 13041.9 9016.1 5730 3150.3 1172.9 0
3933.7 4348.8 4869.3 5367 5690 5784.3 5639.1 5310.7 4901.3 4527.2
4226.2 3991.8 3832.3 3809.2 4137.8 5016 6412 8299.4 10630.5 13237.4
15834.2 18348.5 20813.5 23153.2 26025.3 28353.3 28595.9 26915.6 24271.7 20927.8
17277.5 13521.9 9788.2 6336.8 3636.3 1397 0
3933.7 4342 4850.9 5340.4 5664.2 5770.1 5654.2 5366.8 4999.6 4650.1
4355.2 4118.8 3950.2 3901.9 4159.4 4917.3 6172 7862.9 9913.1 12187.4
14448 16633.6 18768.9 20837.5 23545.8 25994.5 26308.6 24618.3 22294.9 19447.3
16235.2 12782.6 9400.1 6175 3544.4 1389.3 0
3933.7 4335.2 4832.6 5313.7 5638.2 5756 5669.3 5422.8 5097.8 4773
4484.4 4245.9 4068.1 3994.4 4181 4818.6 5932 7426.3 9195.8 11137.3
13061.8 14918.5 16724.3 18521.6 21066.3 23635.5 24021.1 22321 20317.9 17966.6
15192.9 12043.4 9011.9 6013 3452.5 1381.5 0
3933.7 4321.6 4802.4 5264.3 5580.3 5713.7 5667.8 5483.9 5232.8 4971.5
4725.4 4513 4346.4 4256 4362.6 4830.3 5725.2 6975.3 8473 10095.1
11718.4 13313.8 14938.4 16718.3 19359.7 22071.9 22034.2 20251.1 18466.8 16518.3
14066.1 11186.8 8365.2 5567.7 3086.7 1198.5 0
3933.7 4308.1 4772.2 5215 5522 5671.4 5666.3 5545.1 5367.7 5170
4966.5 4780.2 4624.7 4517.6 4544.3 4842.1 5518.4 6524.3 7750.4 9052.7
10375 11709 13152.4 14914.9 17653.1 20508.6 20047.4 18181 16615.6 15069.9
12939.3 10330.1 7718.3 5122.4 2720.8 1015.6 0
3933.7 4285.3 4716.5 5133 5425.8 5584.8 5611.6 5544.2 5439.4 5318.5
5192 5078.8 4992.5 4933.6 4977.7 5236.1 5811.4 6693 7825 9067.8
10372.4 11782.7 13439.1 15489.7 18367.1 20589.2 19739.2 18036.5 16550.9 15023.6
12767.3 10084.1 7412.5 4780.7 2430.3 853.5 0
3933.7 4262.5 4661 5051 5329.7 5497.8 5557.2 5543.1 5511.1 5467
5417.5 5377.5 5360.2 5349.6 5411.2 5630.1 6104.3 6861.8 7899.4 9082.9
10369.8 11856.2 13725.7 16064.7 19081.1 20669.6 19430.8 17891.9 16486.3 14977.1
12595.4 9838 7106.6 4439.1 2139.7 691.3 0
3933.7 4246.3 4604.8 4960 5221.9 5381.2 5456.5 5475 5487.3 5498.1
5515.6 5553.1 5621.6 5707.7 5849.4 6145.7 6665.1 7418.2 8399.4 9569.2
10970.3 12583.3 14444.2 16456.1 18473.2 19009.1 17872.3 16409.6 14873.8 13126.8
10680.5 8050.4 5602.9 3410.8 1594 507.9 0
3933.7 4230.3 4548.8 4868.8 5114.1 5264.3 5355.6 5407 5463.6 5529.2
5613.8 5728.5 5883.2 6065.9 6287.7 6661.3 7225.9 7974.6 8899.1 10055.4
11570.9 13310.6 15162.7 16847.3 17865.5 17348.5 16313.7 14927.3 13261.6 11276.6
8765.6 6262.8 4099 2382.7 1048.3 324.5 0
3933.7 4197.9 4477.1 4750.5 4964.5 5099.9 5184.3 5233.2 5283 5344.8
5432.9 5556.1 5716.6 5900.9 6129.9 6460 6932.4 7551 8327.8 9251.3
10358.7 11521.9 12553.2 13284 13466.7 12697.6 11609.4 10314.4 8901.4 7369.6
5613.6 3929 2531.4 1465.1 659 215.9 0
3933.7 4165.4 4405.4 4632.3 4814.9 4935.7 5013 5059.5 5102.3 5160.2
5252.2 5383.6 5550.1 5736 5971.8 6258.6 6639 7127.5 7756.5 8447.1
9146.3 9733.1 9943.7 9720.8 9067.8 8046.7 6905.1 5701.6 4541.3 3462.8
2461.7 1595.2 963.8 547.6 269.9 107.2 0
3933.7 4130.8 4333.9 4523 4670.5 4772.1 4835.5 4865.8 4889.5 4921.5
4979.5 5070 5187.3 5309.8 5449.2 5605.5 5803.8 6063.3 6404.7 6768.5
7106 7325.2 7276.9 6937 6304.3 5448.9 4576.1 3721.2 2929.9 2239.9
1625.7 1101.6 709.8 436.5 233.4 96.8 0
3933.7 4096.4 4262.5 4413.7 4526.2 4608.4 4658 4672.1 4676.7 4682.7
4706.6 4756.4 4824.6 4883.5 4926.6 4952.3 4968.5 4999.1 5053 5090
5065.8 4917.1 4610 4153.3 3540.9 2851.1 2247.3 1740.7 1318.5 1017.1
789.8 608 455.9 325.7 197 86.3 0
3933.7 4061.7 4190.5 4307.3 4397 4456 4482.4 4468.4 4429.7 4382.3
4335.5 4304.3 4289.6 4271.5 4237.4 4179 4098.5 4015.5 3938.4 3874.7
3805.3 3688 3493.5 3219.4 2863.5 2437.5 2054.3 1685.9 1334.2 1064.3
832.6 637.2 467.9 327.9 195.9 85.3 0
3933.7 4027 4118.6 4200.9 4267.6 4303.5 4306.9 4264.6 4182.8 4081.9
3964.7 3852.2 3754.4 3659.3 3548.5 3405.7 3228.8 3032.2 2823.9 2659.4
2544.7 2458.9 2377.1 2285.4 2186 2023.9 1861.2 1631 1349.8 1111.7
875.5 666.4 480 330.3 194.7 84.2 0
3933.7 3993.8 4051.4 4107.1 4156.8 4178.1 4161.6 4089.9 3966.3 3821.3
3659.3 3511.2 3387.4 3280.7 3175.8 3052.3 2905 2742.4 2569.7 2433.1
2342.4 2282.6 2239.3 2188 2109.5 1973 1837.2 1644.4 1412 1199.9
974.2 762.3 561.2 390.1 238.5 102 0
3933.7 3960.6 3984.3 4013.4 4045.7 4052.7 4016.4 3915.3 3749.9 3560.6
3354.1 3170.2 3020.5 2902 2803.1 2699 2581.2 2452.6 2315.5 2206.9
2140.1 2106.5 2101.5 2090.6 2033 1922.3 1813.2 1657.7 1474 1287.9
1072.9 858.1 642.3 449.8 282.3 120 0
3933.7 3928.4 3920.9 3926.9 3939 3940.5 3892.2 3769.2 3579.7 3366.9
3155.6 2989.5 2868.8 2779.7 2701.2 2609.9 2500.5 2378.2 2240.1 2109.5
2012.1 1959.3 1964.6 1969.9 1953.3 1912.5 1814.4 1654.4 1474 1302.7
1141.2 970.6 776.6 564.5 367.6 155.5 0
3933.7 3892.7 3858.2 3845.9 3851.9 3859.4 3827.3 3729.2 3569.2 3387.6
3211.4 3057.5 2922.1 2803.4 2691.4 2574 2445.4 2308.8 2172.9 2051.7
1945 1865.4 1823.2 1797.8 1773.9 1746.2 1687.6 1583.1 1450.6 1303
1135.4 967.6 776.2 570.9 375.9 166 0
3933.7 3863.7 3803.6 3773.1 3775.2 3796.6 3797.3 3740.2 3620.5 3463.5
3299 3142 2989.1 2843.1 2702.3 2561.9 2418 2272.5 2137.6 2022.1
1918.7 1839.5 1782.1 1738 1696.5 1649.3 1584.7 1497.4 1389.6 1261.2
1103.3 941.8 754.6 560.3 364.5 161.5 0
3933.7 3834.8 3748.8 3700.5 3698.5 3734.2 3767.4 3751.1 3671.8 3539.4
3386.5 3226.5 3056.4 2882.8 2713.3 2549.8 2390.7 2236.3 2102.4 1992.5
1892.6 1813.6 1741.2 1678.2 1618.9 1552.5 1481.6 1411.7 1328.6 1219.4
1071 916 732.9 549.8 353.2 157 0
3933.7 3808.7 3702.9 3640.1 3638.2 3694 3772.8 3816.9 3786.1 3669.9
3503.8 3323 3136.4 2946.7 2762 2584.8 2415.9 2256.8 2119.6 2008.8
1917.9 1851.8 1795.4 1736.5 1670.1 1585 1494.1 1407.7 1315.1 1199.4
1052 896.6 716.7 538.3 340.4 154.6 0
3933.7 3782.8 3657.2 3579.7 3577.8 3654.2 3778.2 3882.7 3900.5 3800.6
3621.2 3419.3 3216.4 3010.7 2810.7 2619.7 2441.1 2277.5 2137.1 2025
1943.5 1889.9 1849.4 1794.8 1721.1 1617.4 1506.5 1403.8 1301.5 1179.7
1032.8 877.3 700.4 526.8 327.6 152.2 0
3933.7 3760 3616.7 3528.9 3523 3611 3767.1 3917.7 3973.7 3895.8
3715 3494.4 3278.7 3070.4 2869.8 2678.7 2498.2 2331.5 2188.4 2075.2
1990.9 1933.3 1896.2 1849.7 1784.2 1690.9 1585.3 1476.6 1365.5 1230.1
1070.2 907.8 725.8 524.7 316.7 151.7 0
3933.7 3737.2 3576.3 3477.8 3468 3568.1 3755.9 3952.6 4046.9 3991.1
3808.7 3569.6 3341.2 3130.4 2929.1 2737.9 2555.3 2385.7 2239.8 2125.3
2038.1 1976.7 1943 1904.7 1847.3 1764.6 1664.2 1549.5 1429.5 1280.3
1107.7 938.1 751 522.6 305.7 151.3 0
3933.7 3714.2 3539.6 3432.9 3417.5 3515.7 3710.5 3915.9 4030 4001.3
3843.7 3608.6 3372.9 3165.5 2971.4 2790.1 2615.3 2450.6 2307.1 2191.8
2097.6 2032.1 1991.6 1952.7 1896.1 1816.7 1714 1596.7 1470.2 1317.2
1141 966.8 775.1 514.1 282.3 133.4 0
3933.7 3691.4 3502.8 3388 3366.9 3463.5 3665 3879.4 4013 4011.4
3878.6 3647.7 3404.6 3200.9 3013.7 2842.4 2675.6 2515.6 2374.4 2258.2
2157 2087.6 2040.1 2000.8 1945 1868.7 1763.8 1643.8 1511 1354
1174.4 995.5 799.3 505.7 258.9 115.5 0
3933.7 3673.8 3474.5 3354.4 3326.7 3412.2 3592 3782.6 3902.3 3905.8
3792 3585.9 3357.7 3157.7 2982.9 2828.2 2679 2532.9 2399.3 2286.9
2193.9 2131.2 2086.3 2047.5 1991.8 1911.6 1801.6 1676.4 1540.4 1382.8
1200.6 1023.1 820.3 550.4 300.7 133 0
3933.7 3656 3446.1 3320.9 3286.4 3360.9 3518.9 3685.9 3791.8 3800.1
3705.5 3524.3 3310.6 3114.4 2952.2 2814 2682.3 2550.3 2424.2 2315.5
2230.7 2174.9 2132.6 2094 2038.6 1954.5 1839.3 1709 1569.9 1411.7
1226.9 1050.6 841.1 595 342.7 150.6 0
3933.7 3641.6 3426.4 3297.3 3260.2 3326.9 3467.3 3609.8 3698.5 3704.1
3620 3458.1 3263.2 3076.5 2917.2 2781.8 2655 2527.2 2403.4 2301.1
2229.8 2182.7 2143.5 2105 2050.6 1966.1 1851.2 1720.7 1581 1425
1240.8 1063.6 858.3 624.3 378.9 165.3 0
3933.7 3627.3 3406.6 3273.8 3233.6 3292.9 3415.7 3533.7 3605.4 3608
3534.9 3391.8 3215.5 3038.6 2882.4 2749.5 2627.7 2504.2 2382.7 2286.6
2229.2 2190.6 2154.3 2116 2062.7 1977.7 1863 1732.1 1592.2 1438.2
1254.7 1076.6 875.5 653.6 415.1 179.9 0
3933.7 3616.1 3392.6 3257.6 3218.4 3275.9 3392 3498.7 3560.6 3560.7
3493.8 3364.3 3201.5 3029.4 2868.3 2724 2590.6 2458.2 2330 2239.8
2191.8 2160.1 2127.8 2089.1 2036.4 1954 1840.2 1711.1 1575.1 1424
1247.7 1066.9 871.3 651.8 412.1 176.3 0
3933.7 3604.9 3378.5 3241.6 3203.1 3259 3368.4 3463.5 3515.6 3513.3
3452.9 3336.7 3187.3 3020.2 2854.4 2698.7 2553.7 2412.2 2277.5 2193
2154.3 2129.6 2101.2 2062.3 2010.3 1930.3 1817.4 1690.3 1558.1 1409.9
1240.8 1056.9 867.2 649.8 409.1 172.4 0
3933.7 3594.7 3367.8 3232 3195 3252 3359.4 3452 3501.2 3497.5
3438 3329.9 3187.3 3021.4 2851.4 2685.2 2528.7 2375.8 2234.8 2153.4
2117.8 2096.8 2072.5 2033.9 1981 1899.5 1787.5 1662.5 1531.5 1384.5
1219.5 1035.5 838.4 625.5 390.1 162.7 0
3933.7 3584.3 3357.1 3222.4 3186.8 3245.1 3350.3 3440.4 3486.9 3481.6
3423.2 3323.1 3187.3 3022.7 2848.4 2671.8 2503.9 2339.4 2192.1 2114
2081.3 2064.2 2043.8 2005.3 1951.8 1868.7 1757.8 1634.8 1505 1359.3
1198.2 1014.1 809.4 601.1 371 152.8 0
3933.7 3571.4 3346.5 3215.2 3183.5 3243.9 3349.5 3438.6 3482.4 3474.8
3414.4 3320.9 3189.5 3025 2846.9 2664.2 2489.1 2315.5 2164.6 2087.6
2055.9 2040.8 2022.7 1983.5 1929.1 1841.6 1734.4 1613.6 1480.8 1335.9
1175.9 996.3 775.9 579.6 351.7 143.4 0
3933.7 3584.3 3357.1 3222.4 3186.8 3245.1 3350.3 3440.4 3486.9 3481.6
3423.2 3323.1 3187.3 3022.7 2848.4 2671.8 2503.9 2339.4 2192.1 2114
2081.3 2064.2 2043.8 2005.3 1951.8 1868.7 1757.8 1634.8 1505 1359.3
1198.2 1014.1 809.4 601.1 371 152.8 0
3933.7 3594.7 3367.8 3232 3195 3252 3359.4 3452 3501.2 3497.5
3438 3329.9 3187.3 3021.4 2851.4 2685.2 2528.7 2375.8 2234.8 2153.4
2117.8 2096.8 2072.5 2033.9 1981 1899.5 1787.5 1662.5 1531.5 1384.5
1219.5 1035.5 838.4 625.5 390.1 162.7 0
3933.7 3604.9 3378.5 3241.6 3203.1 3259 3368.4 3463.5 3515.6 3513.3
3452.9 3336.7 3187.3 3020.2 2854.4 2698.7 2553.7 2412.2 2277.5 2193
2154.3 2129.6 2101.2 2062.3 2010.3 1930.3 1817.4 1690.3 1558.1 1409.9
1240.8 1056.9 867.2 649.8 409.1 172.4 0
3933.7 3616.1 3392.6 3257.6 3218.4 3275.9 3392 3498.7 3560.6 3560.7
3493.8 3364.3 3201.5 3029.4 2868.3 2724 2590.6 2458.2 2330 2239.8
2191.8 2160.1 2127.8 2089.1 2036.4 1954 1840.2 1711.1 1575.1 1424
1247.7 1066.9 871.3 651.8 412.1 176.3 0
3933.7 3627.3 3406.6 3273.8 3233.6 3292.9 3415.7 3533.7 3605.4 3608
3534.9 3391.8 3215.5 3038.6 2882.4 2749.5 2627.7 2504.2 2382.7 2286.6
2229.2 2190.6 2154.3 2116 2062.7 1977.7 1863 1732.1 1592.2 1438.2
1254.7 1076.6 875.5 653.6 415.1 179.9 0
3933.7 3641.6 3426.4 3297.3 3260.2 3326.9 3467.3 3609.8 3698.5 3704.1
3620 3458.1 3263.2 3076.5 2917.2 2781.8 2655 2527.2 2403.4 2301.1
2229.8 2182.7 2143.5 2105 2050.6 1966.1 1851.2 1720.7 1581 1425
1240.8 1063.6 858.3 624.3 378.9 165.3 0
3933.7 3656 3446.1 3320.9 3286.4 3360.9 3518.9 3685.9 3791.8 3800.1
3705.5 3524.3 3310.6 3114.4 2952.2 2814 2682.3 2550.3 2424.2 2315.5
2230.7 2174.9 2132.6 2094 2038.6 1954.5 1839.3 1709 1569.9 1411.7
1226.9 1050.6 841.1 595 342.7 150.6 0
3933.7 3673.8 3474.5 3354.4 3326.7 3412.2 3592 3782.6 3902.3 3905.8
3792 3585.9 3357.7 3157.7 2982.9 2828.2 2679 2532.9 2399.3 2286.9
2193.9 2131.2 2086.3 2047.5 1991.8 1911.6 1801.6 1676.4 1540.4 1382.8
1200.6 1023.1 820.3 550.4 300.7 133 0
3933.7 3691.4 3502.8 3388 3366.9 3463.5 3665 3879.4 4013 4011.4
3878.6 3647.7 3404.6 3200.9 3013.7 2842.4 2675.6 2515.6 2374.4 2258.2
2157 2087.6 2040.1 2000.8 1945 1868.7 1763.8 1643.8 1511 1354
1174.4 995.5 799.3 505.7 258.9 115.5 0
3933.7 3714.2 3539.6 3432.9 3417.5 3515.7 3710.5 3915.9 4030 4001.3
3843.7 3608.6 3372.9 3165.5 2971.4 2790.1 2615.3 2450.6 2307.1 2191.8
2097.6 2032.1 1991.6 1952.7 1896.1 1816.7 1714 1596.7 1470.2 1317.2
1141 966.8 775.1 514.1 282.3 133.4 0
3933.7 3737.2 3576.3 3477.8 3468 3568.1 3755.9 3952.6 4046.9 3991.1
3808.7 3569.6 3341.2 3130.4 2929.1 2737.9 2555.3 2385.7 2239.8 2125.3
2038.1 1976.7 1943 1904.7 1847.3 1764.6 1664.2 1549.5 1429.5 1280.3
1107.7 938.1 751 522.6 305.7 151.3 0
3933.7 3760 3616.7 3528.9 3523 3611 3767.1 3917.7 3973.7 3895.8
3715 3494.4 3278.7 3070.4 2869.8 2678.7 2498.2 2331.5 2188.4 2075.2
1990.9 1933.3 1896.2 1849.7 1784.2 1690.9 1585.3 1476.6 1365.5 1230.1
1070.2 907.8 725.8 524.7 316.7 151.7 0
3933.7 3782.8 3657.2 3579.7 3577.8 3654.2 3778.2 3882.7 3900.5 3800.6
3621.2 3419.3 3216.4 3010.7 2810.7 2619.7 2441.1 2277.5 2137.1 2025
1943.5 1889.9 1849.4 1794.8 1721.1 1617.4 1506.5 1403.8 1301.5 1179.7
1032.8 877.3 700.4 526.8 327.6 152.2 0
3933.7 3808.7 3702.9 3640.1 3638.2 3694 3772.8 3816.9 3786.1 3669.9
3503.8 3323 3136.4 2946.7 2762 2584.8 2415.9 2256.8 2119.6 2008.8
1917.9 1851.8 1795.4 1736.5 1670.1 1585 1494.1 1407.7 1315.1 1199.4
1052 896.6 716.7 538.3 340.4 154.6 0
3933.7 3834.8 3748.8 3700.5 3698.5 3734.2 3767.4 3751.1 3671.8 3539.4
3386.5 3226.5 3056.4 2882.8 2713.3 2549.8 2390.7 2236.3 2102.4 1992.5
1892.6 1813.6 1741.2 1678.2 1618.9 1552.5 1481.6 1411.7 1328.6 1219.4
1071 916 732.9 549.8 353.2 157 0
3933.7 3863.7 3803.6 3773.1 3775.2 3796.6 3797.3 3740.2 3620.5 3463.5
3299 3142 2989.1 2843.1 2702.3 2561.9 2418 2272.5 2137.6 2022.1
1918.7 1839.5 1782.1 1738 1696.5 1649.3 1584.7 1497.4 1389.6 1261.2
1103.3 941.8 754.6 560.3 364.5 161.5 0
3933.7 3892.7 3858.2 3845.9 3851.9 3859.4 3827.3 3729.2 3569.2 3387.6
3211.4 3057.5 2922.1 2803.4 2691.4 2574 2445.4 2308.8 2172.9 2051.7
1945 1865.4 1823.2 1797.8 1773.9 1746.2 1687.6 1583.1 1450.6 1303
1135.4 967.6 776.2 570.9 375.9 166 0
3933.7 3928.4 3920.9 3926.9 3939 3940.5 3892.2 3769.2 3579.7 3366.9
3155.6 2989.5 2868.8 2779.7 2701.2 2609.9 2500.5 2378.2 2240.1 2109.5
2012.1 1959.3 1964.6 1969.9 1953.3 1912.5 1814.4 1654.4 1474 1302.7
1141.2 970.6 776.6 564.5 367.6 155.5 0
3933.7 3960.6 3984.3 4013.4 4045.7 4052.7 4016.4 3915.3 3749.9 3560.6
3354.1 3170.2 3020.5 2902 2803.1 2699 2581.2 2452.6 2315.5 2206.9
2140.1 2106.5 2101.5 2090.6 2033 1922.3 1813.2 1657.7 1474 1287.9
1072.9 858.1 642.3 449.8 282.3 120 0
3933.7 3993.8 4051.4 4107.1 4156.8 4178.1 4161.6 4089.9 3966.3 3821.3
3659.3 3511.2 3387.4 3280.7 3175.8 3052.3 2905 2742.4 2569.7 2433.1
2342.4 2282.6 2239.3 2188 2109.5 1973 1837.2 1644.4 1412 1199.9
974.2 762.3 561.2 390.1 238.5 102 0
3933.7 4027 4118.6 4200.9 4267.6 4303.5 4306.9 4264.6 4182.8 4081.9
3964.7 3852.2 3754.4 3659.3 3548.5 3405.7 3228.8 3032.2 2823.9 2659.4
2544.7 2458.9 2377.1 2285.4 2186 2023.9 1861.2 1631 1349.8 1111.7
875.5 666.4 480 330.3 194.7 84.2 0
3933.7 4061.7 4190.5 4307.3 4397 4456 4482.4 4468.4 4429.7 4382.3
4335.5 4304.3 4289.6 4271.5 4237.4 4179 4098.5 4015.5 3938.4 3874.7
3805.3 3688 3493.5 3219.4 2863.5 2437.5 2054.3 1685.9 1334.2 1064.3
832.6 637.2 467.9 327.9 195.9 85.3 0
3933.7 4096.4 4262.5 4413.7 4526.2 4608.4 4658 4672.1 4676.7 4682.7
4706.6 4756.4 4824.6 4883.5 4926.6 4952.3 4968.5 4999.1 5053 5090
5065.8 4917.1 4610 4153.3 3540.9 2851.1 2247.3 1740.7 1318.5 1017.1
789.8 608 455.9 325.7 197 86.3 0
3933.7 4130.8 4333.9 4523 4670.5 4772.1 4835.5 4865.8 4889.5 4921.5
4979.5 5070 5187.3 5309.8 5449.2 5605.5 5803.8 6063.3 6404.7 6768.5
7106 7325.2 7276.9 6937 6304.3 5448.9 4576.1 3721.2 2929.9 2239.9
1625.7 1101.6 709.8 436.5 233.4 96.8 0
3933.7 4165.4 4405.4 4632.3 4814.9 4935.7 5013 5059.5 5102.3 5160.2
5252.2 5383.6 5550.1 5736 5971.8 6258.6 6639 7127.5 7756.5 8447.1
9146.3 9733.1 9943.7 9720.8 9067.8 8046.7 6905.1 5701.6 4541.3 3462.8
2461.7 1595.2 963.8 547.6 269.9 107.2 0
3933.7 4197.9 4477.1 4750.5 4964.5 5099.9 5184.3 5233.2 5283 5344.8
5432.9 5556.1 5716.6 5900.9 6129.9 6460 6932.4 7551 8327.8 9251.3
10358.7 11521.9 12553.2 13284 13466.7 12697.6 11609.4 10314.4 8901.4 7369.6
5613.6 3929 2531.4 1465.1 659 215.9 0
3933.7 4230.3 4548.8 4868.8 5114.1 5264.3 5355.6 5407 5463.6 5529.2
5613.8 5728.5 5883.2 6065.9 6287.7 6661.3 7225.9 7974.6 8899.1 10055.4
11570.9 13310.6 15162.7 16847.3 17865.5 17348.5 16313.7 14927.3 13261.6 11276.6
8765.6 6262.8 4099 2382.7 1048.3 324.5 0
